SLUSDE4A August 2019 – August 2019 TPS56C230
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS56C230 can support large duty operation by its internal TON extension function. When VIN/VOUT < 1.6, and the VFB is lower than internal VREF, the TON will be extended to implement the large duty operation and also improve the performance of the load transient performance.