SLUSDE4A August 2019 – August 2019 TPS56C230
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The Power Good (PGOOD) pin is an open-drain output. Once the VFB is between 90% and 110% of the target output voltage, the PGOOD is de-asserted and floats after a 1-ms de-glitch time. A pullup resistor of 100 kΩ is recommended to pull the voltage up to VCC. The PGOOD pin is pulled low when: