SLVSGB5 August 2022 TPS56C231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The schematic of Figure 8-1 shows a typical application for the TPS56C231x. This design converts an input voltage range of 4.5 V to 17 V down to 1.2 V with a maximum output current of 12 A.