SLVSGB5 August 2022 TPS56C231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS56C231x is a high-density, synchronous step-down buck converter that can operate from 3.8-V to 17-V input voltage (VIN). The device has 7.8-mΩ and 3.2-mΩ integrated MOSFETs that enable high efficiency up to 12 A. The device employs D-CAP3 control mode that provides fast transient response with no external compensation components and an accurate feedback voltage. The control topology provides a seamless transition between FCCM operating mode at higher load condition and Eco-mode operation at lighter load condition. Eco-mode allows the TPS56C231x to maintain high efficiency at light load. The TPS56C231x can adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.
The TPS56C231x has three selectable switching frequencies (fSW): 400 kHz, 800 kHz, and 1200 kHz. These frequencies give the flexibility to optimize the design for higher efficiency or smaller size. There are two selectable current limits. All these options are configured by choosing the right voltage on the MODE pin. The TPS56C231 has higher OCP to support higher peak current requirement.
The TPS56C231x has a 4.7-V internal LDO that creates bias for all internal circuitry. There is a feature to overdrive this internal LDO with an external voltage on the VREG5 pin, which improves the efficiency of the converter. The undervoltage lockout (UVLO) circuit monitors the VREG5 pin voltage to protect the internal circuitry from low input voltages. The device has an internal pullup current source on the EN pin, which can enable the device even with the pin floating.
Soft-start time can be selected by connecting a capacitor to the SS pin. The device is protected from output short, undervoltage, and overtemperature conditions.