SLVSGB5 August 2022 TPS56C231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS56C231 is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP3 control mode. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.
The TPS56C231 has competitive features including a very accurate reference voltage, fast load transient response, and no requirement for external compensation, adjustable current limit, and both Eco-mode and FCCM operation modes for selection at light-load condition through the configuration of the MODE pin. To attain high efficiency at light load, Eco-mode can be selected. To support tight output voltage ripple requirement, FCCM can be selected. The TPS56C231 operates from a –40°C to 125°C junction temperature range.
Part Number | Package2 | Body Size (NOM) |
---|---|---|
TPS56C231 | RNN (VQFN-HR, 18) | 3.50 mm × 3.50 mm |