SLVSGB5 August 2022 TPS56C231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.2 | V | |||
IOUT | Output current | 12 | A | |||
ΔVOUT | Transient response | 40 | mV | |||
VIN | Input voltage | 4.5 | 12 | 17 | V | |
VOUT(ripple) | Output voltage ripple | 20 | mV(P-P) | |||
Start input voltage | Input voltage rising | Internal UVLO | V | |||
Stop input voltage | Input voltage falling | Internal UVLO | V | |||
fSW | Switching frequency | 800 | kHz | |||
Operating mode | DCM | |||||
TA | Ambient temperature | 25 | °C |