SLVSGB5 August 2022 TPS56C231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Pin voltage | VIN | 3.8 | 17 | V | |
SW | –1.8 | 17 | V | ||
BOOT | –0.1 | 23.5 | V | ||
VREG5, MODE, FB, PGOOD, EN | –0.1 | 5.5 | V | ||
Output current | ILOAD | 0 | 12 | A | |
Operating junction temperature | TJ | –40 | 125 | °C |