SLVSDU5A April 2018 – November 2019 TPS57112C-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIMING RESISTOR AND EXTERNAL CLOCK (RT/CLK PIN) | ||||||
RT/CLK low threshold | 0.4 | 0.6 | V | |||
PLL lock-in time | Measure at 500 kHz | 42 | μs | |||
PH (PH PIN) | ||||||
Minimum on-time | Measured at 50% points on PH, IO = 2 A | 75 | ns | |||
Measured at 50% points on PH, V(VIN) = 6 V, IO = 0 A | 120 | |||||
Minimum off-time | Prior to skipping off pulses, BOOT-PH = 2.95 V, IO = 2 A | 60 | ns | |||
Rise time | V(VIN) = 6 V, IO = 2 A | 2.25 | V/ns | |||
Fall time | V(VIN) = 6 V, IO = 2 A | 2 | V/ns |