SLVSD01B September 2015 – May 2019 TPS57140-EP
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VIN | Input voltage | VIN | –0.3 | 47 | V | |
EN(2) | –0.3 | 5 | ||||
BOOT | 55 | |||||
VSENSE | –0.3 | 3 | ||||
COMP | –0.3 | 3 | ||||
PWRGD | –0.3 | 6 | ||||
SS/TR | –0.3 | 3 | ||||
RT/CLK | –0.3 | 3.6 | ||||
VOUT | Output voltage | PH to BOOT | 8 | |||
PH | –0.6 | 47 | ||||
200 ns | –1 | 47 | ||||
30 ns | –2 | 47 | ||||
Maximum DC voltage, TJ = –40°C | –0.85 | |||||
VDIFF | Differential voltage | PAD to GND | –200 | 200 | mV | |
ISOURCE | Source current | EN | 100 | μA | ||
BOOT | 100 | mA | ||||
VSENSE | 10 | μA | ||||
PH | Current limit | |||||
RT/CLK | 100 | μA | ||||
ISINK | Sink current | VIN | Current limit | |||
COMP | 100 | μA | ||||
PWRGD | 10 | mA | ||||
SS/TR | 200 | μA | ||||
TJ | Operating junction temperature | –55 | 160 | °C | ||
Tstg | Storage temperature | –65 | 150 |