SLVSAP3D December 2010 – February 2016 TPS57140-Q1
PRODUCTION DATA.
The input voltage for TPS57140-Q1 device is from of 3.5 V to 42 V. A ceramic capacitor, type X5R or X7R with an effective capacitance of at least 3 µF must be used at the VIN pin. TI recommends adding an additional input bulk capacitor depending on the board connection to the input supply.