SLUSDL4 February 2020 TPS59632-Q1
PRODUCTION DATA
The TPS59632-Q1 device includes a slave I2C interface accessed via the SCL (serial clock) and SDA (serial data) pins. The interface sets the base VID value, receives IMON telemetry, and controls functions described in this section. It operates with EN = low, with the bias supplies in regulation. It is compliant with I2C specification UM10204, Revision 3.0; characteristics are detailed as following:
The TPS59632-Q1 device can be configured for eight different device addresses by setting a voltage on the SLEWA pin. Configure a resistor divider on SLEWA from VREF to GND. Once the slew rate resistor is selected, the resistor from the VREF pin to the SLEWA pin can be chosen based on the required device address. For a device address of 40h, the VREF to SLEWA resistor can be left open.