SLVS258B November 1999 – December 2016 TPS60130 , TPS60131 , TPS60132 , TPS60133
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage, VI (IN, OUT, ENABLE, FB, LBI, LBO/PG) | –0.3 | 5.5 | V | |
Differential input voltage, VID | C1+, C2+ to GND | –0.3 | VO + 0.3 | V |
C1−, C2− to GND | –0.3 | VI + 0.3 | ||
Continuous total power dissipation | See Dissipation Ratings | |||
Continuous output current | TPS60130 and TPS60131 | 400 | mA | |
TPS60132 and TPS60133 | 200 | |||
Maximum junction temperature | 150 | °C | ||
Storage temperature, Tstg | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM) | ±200 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | 2.7 | 5.4 | V | |
IO | Output current | TPS60130 and TPS60131 | 300 | mA | |
TPS60132 and TPS60133 | 150 | ||||
TJ | Operating junction temperature | 125 | °C |
THERMAL METRIC(1) | TPS6013x | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 178.75 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VI | Input voltage | 2.7 | 5.4 | V | |||
V(UVLO) | Input undervoltage lockout threshold | TC = 25°C | 1.6 | 1.8 | V | ||
IO(MAX) | Maximum output current | TPS60130 and TPS60131 | 300 | mA | |||
TPS60132 and TPS60133 | 150 | ||||||
VO | 2.7 V < VI < 3 V, 0 < IO < IO(MAX)/2, TC = 0°C to 70°C |
4.8 | 5.2 | V | |||
3 V < VI < 5 V, 0 < IO < IO(MAX) | 4.8 | 5.2 | |||||
5 V < VI < 5.4 V, 0 < IO < IO(MAX) | 4.8 | 5.25 | |||||
Ilkg(OUT) | Output leakage current | VI = 3.6 V, V(ENABLE) = 0 V | 1 | µA | |||
IQ | Quiescent current (no-load input current) | VI = 3.6 V | 60 | 100 | µA | ||
IQ(SDN) | Shutdown supply current | VI = 3.6 V, V(ENABLE) = 0 V | 0.05 | 1 | µA | ||
fOSC(INT) | Internal switching frequency | 210 | 320 | 450 | kHz | ||
VIL | Enable input voltage low | VI = 2.7 V | 0.3 × VI | V | |||
VIH | Enable input voltage high | VI = 5.4 V | 0.7 × VI | V | |||
Ilkg(ENABLE) | Enable input leakage current | V(ENABLE) = VGND or VI | 0.01 | 0.1 | µA | ||
Output load regulation | VI = 3.8 V, 1 mA <IO(maximum), TC = 25°C |
0.002% | mA | ||||
Output line regulation | 3 V < VI < 5 V, IO = 150 mA, TC = 25°C | 0.2% | V | ||||
Short-circuit current limit | VI = 3.6 V, VO = 0 V, TC = 25°C | 115 | mA | ||||
V(LBITRIP) | LBI trip voltage (TPS60130 and TPS60132) | VI = 2.7 V to 3.3 V, hysteresis 0.8% for rising LBI, TC = 0°C to 70°C | 1.15 | 1.21 | 1.27 | V | |
II(LBI) | LBI input current (TPS60130 and TPS60132) | V(LBI) = 1.3 V | 100 | nA | |||
VO(LBO) | LBO output voltage low (TPS60130 and TPS60132)(1) |
V(LBI) = 0 V, I(LBO)(SINK) = 1 mA | 0.4 | V | |||
Ilkg(LBO) | LBO leakage current (TPS60130 and TPS60132) |
V(LBI) = 1.3 V, V(LBO) = 5 V | 0.01 | 0.1 | µA | ||
V(PGTRIP) | Power Good trip voltage (TPS60131 and TPS60133) |
TC = 0°C to 70°C | 0.86 × VO | 0.9 × VO | 0.94 × VO | V | |
Vhys(PG) | Power Good trip voltage hysteresis (TPS60131 and TPS60133) |
VO ramping negative, TC = 0°C to 70°C | 0.8% | ||||
VO(PG) | Power Good output voltage low (TPS60131 and TPS60133)(1) |
VO = 0 V, I(PG)(SINK) = 1 mA | 0.4 | V | |||
Ilkg(PG) | Power Good leakage current (TPS60131 andTPS60133) |
VO = 5 V, V(PG) = 5 V | 0.01 | 0.1 | µA |
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
FREE-AIR TEMPERATURE (see Figure 21) | ||||
PWP | 700 mW | 5.6 mW/°C | 448 mW | 364 mW |
CASE TEMPERATURE (see Figure 22) | ||||
PWP | 25 mW | 285.7 mW/°C | 22.9 mW | 18.5 mW |
FIGURE | |||
---|---|---|---|
η | Efficiency | vs Output Current (TPS60130 and TPS60132) | Figure 1, Figure 2 |
vs Input Voltage (TPS60130 and TPS60132) | Figure 3, Figure 4 | ||
I | Supply Current | vs Input Voltage | Figure 5 |
VO | Output Voltage | vs Output Current (TPS60130 and TPS60132) | Figure 6, Figure 7 |
VO | Output Voltage Ripple | vs Input Voltage (TPS60130 and TPS60132) | Figure 8, Figure 9 |
VO | Output Voltage Ripple Amplitude | vs Time | Figure 10, Figure 11, and Figure 12 |
VPP | Output Voltage Ripple Amplitude | vs Input Voltage | Figure 13 |
f(OSC) | Oscillator Frequency | vs Input Voltage | Figure 14 |
Load Transient Response | Figure 15 | ||
Line Transient Response | Figure 16 | ||
VO | Output Voltage | vs Time (Start-Up Timing) | Figure 17 |