SLVSA02B September 2009 – January 2019 TPS60151
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1 | – | Ground |
VIN | 2 | IN | Supply voltage input |
VOUT | 3 | OUT | Output, connect to the output capacitor |
CP+ | 4 | – | Connect to the flying capacitor |
CP– | 5 | – | Connect to the flying capacitor |
ENA | 6 | IN | Hardware enable/disable pin (High = Enable) |