SLVS274A March 2000 – April 2016 TPS60200 , TPS60201 , TPS60202 , TPS60203
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, OUT, EN, LBI, LBO, PG to GND | –0.3 | 3.6 | V |
C1+, C2+ to GND | –0.3 | VO + 0.3 | ||
C1–, C2– to GND | –0.3 | VI + 0.3 | ||
Continuous total power dissipation | TA ≤ 25°C power rating | 424 | mW | |
TA = 70°C power rating | 187 | |||
TA = 85°C power rating | 136 | |||
Continuous output current | TPS60200, TPS60201 | 150 | mA | |
TPS60202, TPS60203 | 75 | |||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage | 1.6 | 3.6 | V | |
Ci | Input capacitor | 2.2 | µF | ||
C1, C2 | Flying capacitors | 1 | µF | ||
CO | Output capacitor | 2.2 | µF | ||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6020x | UNIT | |
---|---|---|---|
DGS (MSOP) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 158.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 49.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 78.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 76.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IO(MAX) | Maximum continuous output current | TPS60200 and TPS60201, VI = 2 V | 100 | mA | ||
TPS60202 and TPS60203, VI = 2 V | 50 | |||||
VO | Output voltage | 1.6 V < VI < 1.8 V, 0 < IO < 0.25 × IO(MAX) |
3 | V | ||
1.8 V < VI < 2 V, 0 < IO < 0.5 × IO(MAX) |
3.17 | 3.43 | ||||
2 V < VI < 3.3 V, 0 < IO < IO(MAX) | 3.17 | 3.43 | ||||
3.3 V < VI < 3.6 V, 0 < IO < IO(MAX) | 3.17 | 3.47 | ||||
VPP | Output voltage ripple | IO = IO(MAX) | 5 | mVPP | ||
I(Q) | Quiescent current (no-load input current) | IO = 0 mA, VI = 1.8 V to 3.6 V | 35 | 70 | µA | |
I(SD) | Shutdown supply current | EN = 0 V | 0.05 | 1 | µA | |
f(OSC) | Internal switching frequency | 200 | 300 | 400 | kHz | |
f(SYNC) | External clock signal frequency | 400 | 600 | 800 | kHz | |
External clock signal duty cycle | 30% | 70% | ||||
VIL | EN input low voltage | VI = 1.6 V to 3.6 V | 0.3 × VI | V | ||
VIH | EN input leakage current | VI = 1.6 V to 3.6 V | 0.7 × VI | V | ||
Ilkg(EN) | EN input leakage current | EN = 0 V or VI | 0.01 | 0.1 | µA | |
Output capacitor auto discharge time | EN is set from VI to GND, time until VO < 0.5 V |
0.6 | ms | |||
Output resistance in shutdown | EN = 0 V | 70 | Ω | |||
LinSkip threshold | VI = 2.2 V | 7 | mA | |||
Output load regulation | 10 mA < IO< IO(MAX), TA = 25°C | 0.01% | mA | |||
Output line regulation | 2 V < VI < 3.3 V, IO = 0.5 × IO(MAX), TA = 25°C |
0.6% | V | |||
I(SC) | Short-circuit current | VI = 2.4 V, VO = 0 V | 60 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(LBI) | LBI trip voltage | VI = 1.6 V to 2.2 V, TC = 0°C to 70°C |
1.13 | 1.18 | 1.23 | V |
LBI trip voltage hysteresis | For rising voltage at LBI | 10 | mV | |||
II(LBI) | LBI input current | V(LBI) = 1.3 V | 2 | 50 | nA | |
VO(LBO) | LBO output voltage low | V(LBI) = 0 V, I(LBO) = 1 mA | 0.4 | V | ||
Ilkg(LBO) | LBO leakage current | V(LBI) = 1.3 V, V(LBO) = 3.3 V | 0.01 | 0.1 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(PG) | Power-good trip voltage | TC = 0°C to 70°C | 0.87 × VO | 0.91 × VO | 0.95 × VO | V |
Vhys(PG) | Power-good trip voltage hysteresis | VO decreasing, TC = 0°C to 70°C | 1% | |||
VO(PG) | Power-good output voltage low | VO = 0 V, I(PG) = 1 mA | 0.4 | V | ||
Ilkg(PG) | Power-good leakage current | VO = 3.3 V, V(PG) = 3.3 V | 0.01 | 0.1 | µA |