SLVS354B february 2001 – may 2023 TPS60204
PRODUCTION DATA
The TPS6020x devices require only four external capacitors to achieve a very low output voltage ripple. The capacitor values are closely linked to the required output current. Low ESR (<0.1 Ω) capacitors should be used at input and output. In general, the transfer capacitors (C1 and C2) will be the smallest; a 1-μF value is recommended for maximum load operation. With smaller capacitor values, the maximum possible load current is reduced and the LinSkip threshold is lowered.
The input capacitor improves system efficiency by reducing the input impedance. It also stabilizes the input current of the power source. The input capacitor should be chosen according to the power supply used and the distance from the power source to the converter IC. Ci is recommended to be about two to four times as large as the flying capacitors C1 and C2.
The output capacitor (Co) should be at minimum the size of the input capacitor. The minimum required capacitance is 2.2 μF. Larger values will improve the load transient performance and will reduce the maximum output ripple voltage.
Only ceramic capacitors are recommended for input, output, and flying capacitors. Depending on the material used to manufacture them, ceramic capacitors might lose their capacitance over temperature and voltage. Ceramic capacitors of type X7R or X5R material will keep their capacitance over temperature and voltage, whereas Z5U- or Y5V-type capacitors will decrease in capacitance. Table 2 lists the recommended capacitor values.
LOAD CURRENT, IL /mA | FLYING CAPACITORS, C1/C2 /μF | INPUT CAPACITOR, Ci /μF | OUTPUT CAPACITOR, Co /μF | OUTPUT VOLTAGE RIPPLE IN LINEAR MODE, V(P-P)/mV | OUTPUT VOLTAGE RIPPLE IN SKIP MODE, V(P-P) /mV |
---|---|---|---|---|---|
0-100 | 1 | 2.2 | 2.2 | 3 | 20 |
0-100 | 1 | 4.7 | 4.7 | 3 | 10 |
0-100 | 1 | 2.2 | 10 | 3 | 7 |
0-100 | 2.2 | 4.7 | 4.7 | 3 | 10 |
0-50 | 0.47 | 2.2 | 2.2 | 3 | 20 |
0-25 | 0.22 | 2.2 | 2.2 | 5 | 15 |
0-10 | 0.1 | 2.2 | 2.2 | 5 | 15 |
MANUFACTURER | PART NUMBER | SIZE | CAPACITANCE | TYPE |
---|---|---|---|---|
Taiyo Yuden | UMK212BJ104MG | 0805 | 0.1 μF | Ceramic |
EMK212BJ224MG | 0805 | 0.22 μF | Ceramic | |
EMK212BJ474MG | 0805 | 0.47 μF | Ceramic | |
LMK212BJ105KG | 0805 | 1 μF | Ceramic | |
LMK212BJ225MG | 0805 | 2.2 μF | Ceramic | |
EMK316BJ225KL | 1206 | 2.2 μF | Ceramic | |
LMK316BJ475KL | 1206 | 4.7 μF | Ceramic | |
JMK316BJ106ML | 1206 | 10 μF | Ceramic | |
AVX | 0805ZC105KAT2A | 0805 | 1 μF | Ceramic |
1206ZC225KAT2A | 1206 | 2.2 μF | Ceramic |
MANUFACTURER | CAPACITOR TYPE | INTERNET SITE |
---|---|---|
Taiyo Yuden | X7R/X5R ceramic | Website |
AVX | X7R/X5R ceramic | Website |
Other charge pump dc-dc converters in this family are:
PART NUMBER | DESCRIPTION |
---|---|
TPS60100 | 2-cell to regulated 3.3 V, 200-mA low-noise charge pump |
TPS60101 | 2-cell to regulated 3.3 V, 100-mA low-noise charge pump |
TPS60110 | 3-cell to regulated 5.0 V, 300-mA low-noise charge pump |
TPS60111 | 3-cell to regulated 5.0 V, 150-mA low-noise charge pump |
TPS60120 | 2-cell to regulated 3.3 V, 200-mA high efficiency charge pump with low battery comparator |
TPS60121 | 2-cell to regulated 3.3 V, 200-mA high efficiency charge pump with power-good comparator |
TPS60122 | 2-cell to regulated 3.3 V, 100-mA high efficiency charge pump with low battery comparator |
TPS60123 | 2-cell to regulated 3.3 V, 100-mA high efficiency charge pump with power-good comparator |
TPS60130 | 3-cell to regulated 5.0 V, 300-mA high efficiency charge pump with low battery comparator |
TPS60131 | 3-cell to regulated 5.0 V, 300-mA high efficiency charge pump with low battery comparator |
TPS60132 | 3-cell to regulated 5.0 V, 150-mA high efficiency charge pump with low battery comparator |
TPS60133 | 3-cell to regulated 5.0 V, 150-mA high efficiency charge pump with power-good comparator |
TPS60140 | 2-cell to regulated 5.0 V, 100-mA charge pump voltage tripler with low battery comparator |
TPS60141 | 2-cell to regulated 5.0 V, 100-mA charge pump voltage tripler with power-good comparator |