SLVS354B february 2001 – may 2023 TPS60204
PRODUCTION DATA
The devices operate in the newly developed LinSkip mode. In this operating mode, the device switches seamlessly from the power saving pulse-skip mode at light loads to the low-noise constant-frequency, linear-regulation mode once the output current exceeds the LinSkip threshold of about 7 mA. Even in pulse-skip mode, the output ripple is maintained at a very low level because the output resistance of the charge pump is still regulated.
Three operating modes can be programmed using the EN pin. EN = low disables the device, shuts down all internal circuits, and disconnects the output from the input. EN = high enables the device and programs it to run from the internal oscillator. The devices operate synchronized to an external clock signal if EN is clocked; thus, switching harmonics can be controlled and minimized. The devices include a low-battery detector that issues a warning if the battery voltage drops below a user-defined threshold voltage, or a power-good detector that goes active when the output voltage reaches about 90% of its nominal value.
Device options with either a low-battery or power good detector are available. This dc/dc converter requires no inductors, therefore, EMI of the system is reduced to a minimum. It is available in the small 10-pin MSOP package (DGS).
TA | PART NUMBER(1) | MARKING DGS PACKAGE | OUTPUT CURRENT (mA) | OUTPUT VOLTAGE | DEVICE FEATURES |
---|---|---|---|---|---|
−40°C to 85°C | TPS60204DGS | AFB | 100 | 3.3 | Low-battery detector |
TPS60205DGS | AFC | 100 | 3.3 | Power-good detector |