SLVS372C June 2001 – October 2015 TPS60240 , TPS60241 , TPS60242 , TPS60243
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C1+ | 7 | — | Positive pin of the flying capacitor C1 |
C1- | 5 | — | Negative pin of the flying capacitor C1 |
C2+ | 8 | — | Positive pin of the flying capacitor C2 |
C2- | 3 | — | Negative pin of the flying capacitor C2 |
EN | 2 | I | Enable pin, active high |
GND | 4 | — | Ground |
VIN | 6 | I | Supply voltage input TPS60241: 2.7 V to 5.5 V, TPS60240/2/3: 1.8 V to 5.5 V. Bypass VIN to GND with a 1-µF external capacitor (CIN). |
VOUT | 1 | O | Regulated power output. Bypass VOUT to GND with a 1-µF external filter capacitor (COUT). TPS60241: regulated 5-V output, TPS60240: regulated 3.3-V output, TPS60242: regulated 2.7-V output, TPS60243: regulated 3-V output |