SLVS324C July 2001 – October 2020 TPS60400 , TPS60401 , TPS60402 , TPS60403
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range | IN to GND | -0.3 | 5.5 | V |
OUT to GND | -5.5 | 0.3 | V | |
CFLY- to GND | 0.3 | VO - 0.3 | V | |
CFLY+ to GND | -0.3 V | VI + 0.3 | V | |
Continuous power dissipation | See Section 9.2.1.2.5 | |||
Continuous output current | 80 | mA | ||
Maximum junction temperature, TJ | 150 | °C |