SGLS246B June 2004 – October 2016 TPS60400-Q1 , TPS60401-Q1 , TPS60402-Q1 , TPS60403-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CFLY+ | 5 | I | Positive terminal of the flying capacitor C(fly) |
CFLY– | 3 | I | Negative terminal of the flying capacitor C(fly) |
GND | 4 | GND | Ground |
IN | 2 | PWR | Supply input. Connect to an input supply in the 1.8-V to 5.25-V range. Bypass IN to GND with a capacitor that has the same value as the flying capacitor. |
OUT | 1 | O | Power output with VO = –VI
Bypass OUT to GND with the output filter capacitor CO. |