SLVSDM0 June 2016 TPS61021A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 1 | I | Signal ground of the IC |
FB | 2 | I | Voltage feedback of adjustable output voltage |
VOUT | 3,4 | PWR | Boost converter output |
EN | 5 | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns it into shutdown mode. |
SW | 6,7 | PWR | The switch pin of the converter. It is connected to the drains of the internal power MOSFETs. |
VIN | 8 | I | IC power supply input |
PGND | 9 | PWR | Power ground |