The TPS61022 provides a power supply solution for portable equipment and IoT devices powered by various batteries and super capacitors. The TPS61022 has minimum 6.5-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TPS61022 supports supercapacitor backup power applications, which may deeply discharge the supercapacitor.
The TPS61022 operates at 1-MHz switching frequency when the input voltage is above 1.5 V. the switching frequency decreases gradually to 0.6 MHz when the input voltage is below 1.5 V down to 1 V. A MODE pin sets the TPS61022 operating either in power-save mode or forced PWM mode in light load condition. The TPS61022 only consumes a 26-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input power. The TPS61022 has 5.7-V output overvoltage protection, output short-circuit protection, and thermal shutdown protection.
The TPS61022 offers a very small solution size with its 2-mm × 2-mm VQFN package and minimum amount of external components.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS61022 | VQFN (7) | 2.00 mm × 2.00 mm |
Changes from Revision C (June 2021) to Revision D (July 2021)
Changes from Revision B (January 2020) to Revision C (June 2021)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | PWR | Ground pin of the IC. The GND pad of output capacitor must be close to the GND pin. Layout example is shown in Figure 10-1. |
2 | SW | PWR | The switch pin of the converter. It is connected to the drain of the internal low-side power MOSFET and the source of the internal high-side power MOSFET. |
3 | VOUT | PWR | Boost converter output. The VOUT pad of output capacitor must be close to the VOUT pin. Layout example is shown in Figure 10-1. |
4 | FB | I | Voltage feedback of adjustable output voltage. |
5 | EN | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns it into shutdown mode. |
6 | MODE | I | Operation mode selection in the light load condition. When it is connected to logic high voltage, the device works in forced PWM mode. When it is connected to logic low voltage, the device works in auto PFM mode. |
7 | VIN | I | IC power supply input. |