SLVSDX7D January 2019 – July 2021 TPS61022
PRODUCTION DATA
The TPS61022 starts to limit the output current when the output voltage is below 1.8 V. The lower the output voltage reaches, the smaller the output current is. When the VOUT pin is short to ground, and the output voltage becomes less than 0.4 V, the output current is limited to approximate 700 mA. Once the short circuit is released, the TPS61022 goes through the soft start-up again to the regulated output voltage.