SLVSDX7D January 2019 – July 2021 TPS61022
PRODUCTION DATA
The TPS61022 has an output overvoltage protection (OVP) to protect the device if the external feedback resistor divider is wrongly populated. When the output voltage is above 5.7 V typically, the device stops switching. Once the output voltage falls 0.1 V below the OVP threshold, the device resumes operating again.