SLVSDX7D January 2019 – July 2021 TPS61022
PRODUCTION DATA
The TPS61022 has a built-in undervoltage lockout (UVLO) circuit to ensure the device working properly. When the input voltage is above the UVLO rising threshold of 1.8 V, the TPS61022 can be enabled to boost the output voltage. After the TPS61022 starts up and the output voltage is above 2.2 V, the TPS61022 works with input voltage as low as 0.5 V.