SLVSDX7D January 2019 – July 2021 TPS61022
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VIN | Input voltage range | 0.5 | 5.5 | V | ||
| VIN_UVLO | Under-voltage lockout threshold | VIN rising at VOUT = 0 V | 1.7 | 1.8 | V | |
| VIN rising at VOUT > 2.2 V, TJ up to 85°C | 1.3 | 1.6 | V | |||
| VIN falling | 0.4 | 0.5 | V | |||
| IQ | Quiescent current into VIN pin | IC enabled, No load, No switching VIN = 1.8 V to 5.5 V, VFB = VREF + 0.1 V, TJ up to 85°C | 0.9 | 3.0 | µA | |
| Quiescent current into VOUT pin | IC enabled, No load, No switching VOUT = 2.2 V to 5.5 V, VFB = VREF + 0.1 V, TJ up to 85°C | 27 | 32 | µA | ||
| ISD | Shutdown current into VIN and SW pin | IC disabled, VIN = 1.8 V to 5.0 V, TJ = 25°C | 0.25 | 0.6 | µA | |
| IC disabled, VIN = 1.8 V to 5.0 V, TJ up to 85°C | 0.25 | 3.5 | µA | |||
| OUTPUT | ||||||
| VOUT | Output voltage setting range | 2.2 | 5.5 | V | ||
| VREF | Reference voltage at the FB pin | PWM mode | 585 | 600 | 615 | mV |
| PFM mode | 590 | 606 | mV | |||
| VOVP | Output over-voltage protection threshold | VOUT rising | 5.5 | 5.7 | 6.0 | V |
| VOVP_HYS | Over-voltage protection hysteresis | 0.1 | V | |||
| IFB_LKG | Leakage current at FB pin | 20 | nA | |||
| IVOUT_LKG | Leakage current into VOUT pin | IC disabled, VIN = 0 V, VSW = 0 V, VOUT = 5.5 V,TJ up to 85°C | 1 | 3 | µA | |
| tSS | Soft startup time | From active EN to VOUT regulation. VIN = 2.5 V, VOUT = 5.0 V, COUT_EFF = 30μF, IOUT = 0 | 700 | μs | ||
| POWER SWITCH | ||||||
| RDS(on) | High-side MOSFET on resistance | VOUT = 5.0 V | 18 | mΩ | ||
| Low-side MOSFET on resistance | VOUT = 5.0 V | 12 | mΩ | |||
| fSW | Switching frequency | VIN = 3.6 V, VOUT = 5.0 V, PWM mode | 1.0 | MHz | ||
| VIN = 1.0 V, VOUT = 5.0 V, PWM mode | 0.6 | MHz | ||||
| tOFF_min | Minimum off time | 80 | 150 | ns | ||
| ILIM_SW | Valley current limit | VIN = 3.6 V, VOUT = 5.0 V | 6.5 | 8 | 10 | A |
| ILIM_CHG | Pre-charge current | VIN = 1.8 - 4.8 V, VOUT < 0.4 V | 400 | 700 | mA | |
| ILIM_CHG_max | Maximum pre-charge current | VIN = 2.4 V, VOUT > 0.4 V | 2 | 2.4 | A | |
| LOGIC INTERFACE | ||||||
| VEN_H | EN logic high threshold | VIN > 1.8 V or VOUT > 2.2 V | 1.2 | V | ||
| VEN_L | EN logic low threshold | VIN > 1.8 V or VOUT > 2.2 V | 0.35 | 0.42 | 0.45 | |
| VMODE_H | MODE logic high threshold | VIN > 1.8 V or VOUT > 2.2 V | 1.2 | V | ||
| VMODE_L | MODE logic low threshold | VIN > 1.8 V or VOUT > 2.2 V | 0.4 | |||
| PROTECTION | ||||||
| TSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
| TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 20 | °C | ||