SLVS451G September 2003 – December 2014 TPS61020 , TPS61024 , TPS61025 , TPS61026 , TPS61027 , TPS61028 , TPS61029
PRODUCTION DATA.
TA | OUTPUT VOLTAGE DC-DC(1) | NOMINAL SWITCH CURRENT LIMIT | PART NUMBER(2) |
---|---|---|---|
–40°C to 85°C | Adjustable | 1500 mA | TPS61020DRC |
Adjustable | 800 mA | TPS61028DRC | |
Adjustable | 1800 mA | TPS61029DRC | |
3.0 V | 1500 mA | TPS61024DRC | |
3.3 V | 1500 mA | TPS61025DRC | |
5 V | 1800 mA | TPS61026DRC | |
5 V | 1500 mA | TPS61027DRC |