SLVSH62 November 2023 TPS61033-Q1 , TPS610333-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN | 1 | I | IC power supply input |
EN | 2 | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns it into shutdown mode. |
MODE |
3 | I |
Operation mode selection in the light load condition. When it is connected to logic high voltage, the device works in forced PWM mode. When it is connected to logic low voltage, the device works in auto PFM mode. |
PG |
4 |
O |
Power good indicator and open drain output |
FB |
5 |
I |
TPS61033-Q1: Voltage feedback of adjustable output voltage, when FB connect to VIN, output voltage is fixed 5.0 V. TPS610333-Q1: Only support fixed 5.0 V output voltage, engineer needs to connected FB pin to VIN pin. |
GND |
6 |
PWR | Ground pin of the IC |
SW |
7 |
PWR | The switch pin of the converter. It is connected to the drain of the internal low-side power MOSFET and the source of the internal high-side power MOSFET. |
VOUT |
8 |
PWR | Boost converter output |