SLVS465C December 2003 – February 2016 TPS61043
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device is designed to operate from an input voltage supply range between 1.8 V and 6 V. The input power supply’s output current needs to be rated according to the supply voltage, output voltage and output current of TPS61043.