SLVS440C January 2003 – December 2014 TPS61045
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device is designed to operate from an input voltage supply range between 1.8 to 6 V. This input supply must be well regulated. If the input supply is located more than a few inches from the converter, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic or tantalum capacitor with a value of 47 μF is a typical choice.