The TPS61085 is a high frequency, high efficiency DC-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61085 | VSSOP (8) | 3.00 mm × 3.00 mm |
TSSOP (8) | 3.00 mm × 4.40 mm |
Changes from A Revision (April 2012) to B Revision
Changes from * Revision (June 2008) to A Revision