SLVSE63B September 2017 – February 2019 TPS61085A-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | COMP | I/O | Compensation pin |
2 | FB | I | Feedback pin |
3 | EN | I | Shutdown control input. Connect this pin to logic high level to enable the device. |
4 | PGND | — | Power ground |
5 | SW | I | Switch pin |
6 | IN | PWR | Input supply pin |
7 | FREQ | I | Frequency select pin. The power switch operates at 650 kHz if FREQ is connected to GND and at 1.2 MHz if FREQ is connected to IN. |
8 | SS | O | Soft-start control pin. Connect a capacitor to this pin if soft-start required. Open = no soft start |