SLVS821E May 2008 – May 2019 TPS61087
PRODUCTION DATA.
The TPS61087 is a high-frequency, high-efficiency DC-DC converter with an integrated 3.2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimization of the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61087 | VSON (10) | 3.00 mm × 3.00 mm |
WSON (10) |