SLVSE52A September 2018 – November 2018 TPS61088-Q1
PRODUCTION DATA.
The output voltage is set by an external resistor divider (R1, R2 in the Functional Block Diagram). Typically, a minimum current of 20 μA flowing through the feedback divider gives good accuracy and noise covering. A standard 56-kΩ resistor is typically selected for low-side resister R2.
The value of R1 is then calculated as: