SLVSD38C November 2015 – August 2021 TPS61089
PRODMIX
The TPS61089x features a wide adjustable switching frequency ranging from 200 kHz to 2.2 MHz. The switching frequency is set by a resistor connected between the FSW pin and the SW pin of the TPS61089x. Do not leave the FSW pin open. Use Equation 1 to calculate the resistor value required for a desired frequency.
where