SLVSD38C November 2015 – August 2021 TPS61089
PRODMIX
DESIGN PARAMETERS | EXAMPLE VALUES |
---|---|
Input voltage range | 3.0 to 4.35 V |
Output voltage | 9 V |
Output voltage ripple | 100 mV peak to peak |
Output current rating | 2 A |
Operating frequency | 500 kHz |
Operation mode at light load | PFM |