SLVS484C June 2003 – December 2014 TPS61090 , TPS61091 , TPS61092
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage on LBI | –0.3 | 3.6 | V | |
Input voltage on SW, VOUT, LBO, VBAT, SYNC, EN, FB | –0.3 | 7 | V | |
TA | Operating free air temperature | –40 | 85 | °C |
TJ | Maximum junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Supply voltage at VBAT | 1.8 | 5.5 | V | |
L | Inductance | 2.2 | 6.8 | µH | |
Ci | Input, capacitance | 10 | µF | ||
Co | Output capacitance | 22 | 100 | ||
TA | Operating free air temperature | –40 | 85 | °C | |
TJ | Operating virtual junction temperature | –40 | 125 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC-DC STAGE | |||||||
VI | Input voltage range | 1.8 | 5.5 | V | |||
VO | TPS61090 output voltage range | 1.8 | 5.5 | ||||
VFB | TPS61090 feedback voltage | 490 | 500 | 510 | mV | ||
f | Oscillator frequency | 500 | 600 | 700 | kHz | ||
Frequency range for synchronization | 500 | 700 | |||||
ISW | Switch current limit | VOUT= 5 V | 2000 | 2200 | 2500 | mA | |
Start-up current limit | 0.4 x ISW | ||||||
Boost switch on resistance | VOUT= 5 V | 55 | mΩ | ||||
Rectifying switch on resistance | VOUT= 5 V | 55 | |||||
Total accuracy | –3% | 3% | |||||
Line regulation | 0.6% | ||||||
Load regulation | 0.6% | ||||||
Quiescent current | into VBAT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT =5 V | 10 | 25 | µA | ||
into VOUT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT = 5 V | 10 | 20 | ||||
Shutdown current | VEN= 0 V, VBAT = 2.4 V | 0.1 | 1 | ||||
CONTROL STAGE | |||||||
VUVLO | Under voltage lockout threshold | VLBI voltage decreasing | 1.5 | V | |||
VIL | LBI voltage threshold | VLBI voltage decreasing | 490 | 500 | 510 | mV | |
LBI input hysteresis | 10 | ||||||
LBI input current | EN = VBAT or GND | 0.01 | 0.1 | µA | |||
LBO output low voltage | VO = 3.3 V, IOI = 100 µA | 0.04 | 0.4 | V | |||
LBO output low current | 100 | µA | |||||
LBO output leakage current | VLBO = 7 V | 0.01 | 0.1 | ||||
VIL | EN, SYNC input low voltage | 0.2 × VBAT | V | ||||
VIH | EN, SYNC input high voltage | 0.8 × VBAT | |||||
EN, SYNC input current | Clamped on GND or VBAT | 0.01 | 0.1 | µA | |||
Overtemperature protection | 140 | °C |
DC-DC Converter | Figure | ||
---|---|---|---|
Maximum output current | vs Input voltage | Figure 1, Figure 2 | |
Efficiency | vs Output current (TPS61090) (VO = 2.5 V, VI = 1.8 V, VSYNC = 0 V) | Figure 3 | |
vs Output current (TPS61091) (VO = 3.3 V, VI = 1.8 V, 2.4 V, VSYNC = 0 V) | Figure 4 | ||
vs Output current (TPS61092) (VO = 5.0 V, VI = 2.4 V, 3.3 V, VSYNC = 0 V) | Figure 5 | ||
vs Output current (TPS61091) (IO = 10 mA, 100 mA, 500 mA, VSYNC = 0 V) | Figure 6 | ||
vs Output current (TPS61092) (IO = 10 mA, 100 mA, 500 mA, VSYNC = 0 V) | Figure 7 | ||
Output voltage | vs Output current (TPS61091) (VI = 2.4 V) | Figure 8 | |
vs Output current (TPS61092) (VI = 3.3 V) | Figure 9 | ||
No-load supply current into VBAT | Voltage (TPS61092) | Figure 10 | |
No-load supply current into VOUT | vs Input voltage (TPS61092) | Figure 11 | |
Minimum Load Resistance at Start-Up | vs Input Voltage (TPS61092) (VI = 3.3 V) | Figure 12 |