Refer to the PDF data sheet for device specific package drawings
The TPS6109x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer, or a two-cell alkaline, NiCd or NiMH battery and required supply currents up to or higher than 1 A. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 0.5 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. Boost switch and rectifier switch are connected internally to provide the lowest leakage inductance and best EMI behavior possible. The maximum peak current in the boost switch is limited to a value of 2500 mA.
The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode.
The output voltage can be programmed by an external resistor divider or is fixed internally on the chip.
The device is packaged in a 16-pin VQFN 4-mm x 4-mm (16 RSA) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61090 | VQFN (10) | 4.00 mm × 4.00 mm |
TPS61091 | ||
TPS61092 |
Changes from B Revision (April 2005) to C Revision
TA | OUTPUT VOLTAGE DC-DC(1) | PACKAGE | PART NUMBER(2) |
---|---|---|---|
40°C to 85°C | Adjustable | 16-pin VQFN 4 mm × 4 mm | TPS61090RSA |
3.3 V | 16-pin VQFN 4 mm × 4 mm | TPS61091RSA | |
5 V | 16-pin VQFN 4 mm × 4 mm | TPS61092RSA |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 11 | I | Enable input. (1/VBAT enabled, 0/GND disabled) |
FB | 14 | I | Voltage feedback of adjustable versions |
GND | 13 | I/O | Control/logic ground |
LBI | 9 | I | Low battery comparator input (comparator enabled with EN) |
LBO | 12 | O | Low battery comparator output (open drain) |
NC | 2 | Not connected | |
PGND | 5, 6, 7 | I/O | Power ground |
PowerPAD™ | — | — | Must be soldered to achieve appropriate power dissipation. Should be connected to PGND. |
SYNC | 10 | I | Enable/disable power save mode (1: VBAT disabled, 0: GND enabled, clock signal for synchronization) |
SW | 3, 4 | I | Boost and rectifying switch input |
VBAT | 8 | I | Supply voltage |
VOUT | 1, 15, 16 | O | DC-DC output |