SLVS484C June 2003 – December 2014 TPS61090 , TPS61091 , TPS61092
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TA | OUTPUT VOLTAGE DC-DC(1) | PACKAGE | PART NUMBER(2) |
---|---|---|---|
40°C to 85°C | Adjustable | 16-pin VQFN 4 mm × 4 mm | TPS61090RSA |
3.3 V | 16-pin VQFN 4 mm × 4 mm | TPS61091RSA | |
5 V | 16-pin VQFN 4 mm × 4 mm | TPS61092RSA |