Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS61093 Low-Input Boost Converter With Integrated Power Diode and Input/Output Isolation
1 Features
- Input range: 1.6 V to 6 V
- Integrated power diode and isolation FET
- 20-V Internal switch FET with 1.1-A current
- Fixed 1.2-MHz switching frequency
- Efficiency at 15-V output up to 88%
- Overload and overvoltage protection
- Programmable soft start-up
- Load discharge path after IC shutdown
- 2.5 mm × 2.5 mm × 0.8 mm WSON package
- Create a custom design using the TPS61093 with the WEBENCH® Power Designer
2 Applications
- Glucose meters
- OLED power supplies
- 3.3-V to 12-V, 5-V to 12-V Boost converters