SLVSFH6C January 2021 – December 2021 TPS61094
PRODUCTION DATA
The design parameters are listed in Table 8-3.
PARAMETERS | VALUES |
---|---|
Input Voltage | 5 V ± 0.5 V |
Output Voltage | 3.3 V |
Output Current | 250 mA |
Output Voltage Ripple | ± 50 mV |
Supercap Charging Termination Voltage | 2.6 V |
Supercap Charging Current | 100 mA |