SLVS873F June 2015 – September 2021 TPS61098 , TPS610981 , TPS610982 , TPS610985 , TPS610986 , TPS610987
PRODUCTION DATA
The TPS61098x is an ultra low power solution for products powered by either a one-cell or two-cell alkaline, NiCd or NiMH, one-cell coin cell or one-cell Li-Ion or Li-polymer battery. It integrates either a Low-dropout Linear Regulator (LDO) or a load switch with a boost converter and provides dual output rails. The V(MAIN) rail is the output of the boost converter. It is an always-on output and can only be turned off by removing input voltage. The V(SUB) rail is the output of the integrated LDO or load switch, and it can be turned off by pulling the MODE pin low.