SLVS873F June 2015 – September 2021 TPS61098 , TPS610981 , TPS610982 , TPS610985 , TPS610986 , TPS610987
PRODUCTION DATA
TPS61098, '1, '5, '6 | MODE = High |
TPS610982 | MODE = High |
TPS61098, '7 | MODE = High |
TPS61098, '7 | MODE = Low |
TPS610981 | MODE = High / Low |
TPS610982 | MODE = High / Low |
TPS610985 | MODE = High / Low |
TPS610986 | MODE = High / Low |
TPS61098x | VIN < V(MAIN) |
TPS61098, '7 | MODE = High | V(MAIN) = 4.3 V |
TPS610981 | MODE = High | V(MAIN) = 3.3 V |
TPS610982 | MODE = High | V(MAIN) = 3.3 V |
TPS610985 | Mode = High | V(MAIN) = 3 V |
TPS610986 | MODE = High | V(MAIN) = 3.3 V |
TPS61098, '7 | MODE = High | V(MAIN) = 4.3 V |
TPS610981 | MODE = High | V(MAIN) = 3.3 V |
TPS610982 | MODE = High | V(MAIN) = 3.3 V |
TPS610985 | MODE = High | V(MAIN) = 3 V |
TPS610986 | MODE = High | V(MAIN) = 3.3 V |
TPS610981 | MODE = High | VIN = 2.5 V |
TPS610982 | MODE = High | VIN = 2.5 V |
TPS610981 | MODE = Low | No Load |
TPS610982 | MODE = Low | No Load |
TPS610985 | MODE = Low | V(MAIN) = 3 V |
TPS61098. '7 | MODE = High | CO2 = 10 µF |
VIN - VOUT = 4.3 V - 3.1 V = 1.2 V |
TPS610982 | MODE = Low | CO2 = 10 µF |
VIN - VOUT = 3.3 V - 2.8 V = 0.5 V |
TPS61098, '1, '5, '6 | MODE = Low |
TPS610982 | MODE = Low |
TPS61098, '7 | MODE = High |
TPS61098, '7 | MODE = Low |
TPS610981 | MODE = High / Low |
TPS610982 | MODE = High / Low |
TPS610985 | MODE = High / Low |
TPS610986 | MODE = High / Low |
TPS61098, '7 | MODE = Low | V(MAIN) = 2.2 V |
TPS610981 | MODE = Low | V(MAIN) = 3.3 V |
TPS610982 | MODE = Low | V(MAIN) = 3.3 V |
TPS610985 | Mode = Low | V(MAIN) = 3 V |
TPS610986 | Mode = Low | V(MAIN) = 3.3 V |
TPS61098, '7 | MODE = Low | V(MAIN) = 2.2 V |
TPS610981 | MODE = Low | V(MAIN) = 3.3 V |
TPS610982 | MODE = Low | V(MAIN) = 3.3 V |
TPS610985 | MODE = Low | V(MAIN) = 3 V |
TPS610986 | MODE = Low | V(MAIN) = 3.3 V |
TPS61098, '7 | MODE = High | VIN = 3.6 V |
TPS610982 | MODE = Low | VIN = 2.5 V |
TPS61098, '7 | MODE = Low | No Load |
TPS610981 | MODE = High | No Load |
TPS610982 | MODE = High | No Load |
TPS610986 | MODE = Low | V(MAIN) = 3.3 V |
TPS610981 | MODE = High | CO2 = 10 µF |
VIN - VOUT = 3.3 V - 3 V = 0.3 V |
TPS610982 | MODE = High | CO2 = 10 µF |
VIN - VOUT = 3.3 V - 2.8 V = 0.5 V |