With a 40-V rated integrated switch FET, the TPS61165 device is a boost converter that drives LEDs in series. The boost converter runs at a
1.2-MHz fixed switching frequency with 1.2-A switch current limit, allowing the use of a high-brightness LED in general lighting.
The default white LED current is set with the external sensor resistor Rset, and the feedback voltage is regulated to 200 mV, as shown in the Typical Application drawing below. During the operation, the LED current can be controlled using the one-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse-width-modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61165 device does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open-LED protection that disables the TPS61165 device to prevent the output from exceeding its absolute maximum voltage ratings during open LED conditions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61165 | SOT-23 (6) | 2.90 mm × 1.60 mm |
WSON (6) | 2.00 mm × 2.00 mm |
Changes from D Revision (April 2016) to E Revision
Changes from C Revision (January 2015) to D Revision
Changes from B Revision (July 2011) to C Revision
Changes from A Revision (May 2010) to B Revision
Changes from * Revision (November 2007) to A Revision