SLVS790E November 2007 – April 2019 TPS61165
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VI | Input voltage range, VIN | 3 | 18 | V | ||
IQ | Operating quiescent current into VIN | Device PWM switching no load | 2.3 | mA | ||
ISD | Shutdown current | CRTL=GND, VIN = 4.2 V | 1 | μA | ||
UVLO | Undervoltage lockout threshold | VIN falling | 2.2 | 2.5 | V | |
Vhys | Undervoltage lockout hysterisis | 70 | mV | |||
ENABLE AND REFERENCE CONTROL | ||||||
V(CTRLh) | CTRL logic high voltage | VIN = 3 V to 18 V | 1.2 | V | ||
V(CTRLl) | CTRL logic low voltage | VIN = 3 V to 18 V | 0.4 | V | ||
R(CTRL) | CTRL pull down resistor | 400 | 800 | 1600 | kΩ | |
toff | CTRL pulse width to shutdown | CTRL high to low | 2.5 | ms | ||
tes_det | Easy Scale detection time(1) | CTRL pin low | 260 | μs | ||
tes_delay | Easy Scale detection delay | 100 | μs | |||
tes_win | Easy Scale detection window time | Measured from CTRL high | 1 | ms | ||
VOLTAGE AND CURRENT CONTROL | ||||||
VREF | Voltage feedback regulation voltage | 196 | 200 | 204 | mV | |
V(REF_PWM) | Voltage feedback regulation voltage under brightness control | VFB = 50 mV | 47 | 50 | 53 | mV |
VFB = 20 mV | 17 | 20 | 23 | |||
IFB | Voltage feedback input bias current | VFB = 200 mV | 2 | μA | ||
fS | Oscillator frequency | 1.0 | 1.2 | 1.5 | MHz | |
Dmax | Maximum duty cycle | VFB = 100 mV | 90% | 93% | ||
tmin_on | Minimum on pulse width | 40 | ns | |||
Isink | Comp pin sink current | 100 | μA | |||
Isource | Comp pin source current | 100 | μA | |||
Gea | Error amplifier transconductance | 240 | 320 | 400 | umho | |
Rea | Error amplifier output resistance | 6 | MΩ | |||
fea | Error amplifier crossover frequency | 5 pF connected to COMP | 500 | kHz | ||
POWER SWITCH | ||||||
RDS(ON) | N-channel MOSFET on-resistance | VIN = 3.6 V | 0.3 | 0.6 | Ω | |
VIN = 3.0 V | 0.7 | |||||
ILN_NFET | N-channel leakage current | VSW = 35 V, TA = 25°C | 1 | μA | ||
OC and OLP | ||||||
ILIM | N-Channel MOSFET current limit | D = Dmax | 0.96 | 1.2 | 1.44 | A |
ILIM_Start | Start up current limit | D = Dmax | 0.7 | A | ||
tHalf_LIM | Time step for half current limit | 5 | ms | |||
Vovp | Open LED protection threshold | Measured on the SW pin | 37 | 38 | 39 | V |
V(FB_OVP) | Open LED protection threshold on FB | Measured on the FB pin, percentage of Vref, Vref = 200 mV and 20 mV | 50% | |||
tREF | VREF filter time constant | 180 | μs | |||
tstep | VREF ramp up time | Each step, Measured as number of cycles of the 1.2-MHz clock | 213 | μs | ||
THERMAL SHUTDOWN | ||||||
Tshutdown | Thermal shutdown threshold | 160 | °C | |||
Thysteresis | Thermal shutdown threshold hysteresis | 15 | °C |