SLVS790E November 2007 – April 2019 TPS61165
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage range, VIN | 3 | 18 | V | |
VO | Output voltage range | VIN | 38 | V | |
L | Inductor(1) | 10 | 22 | μH | |
fdim | PWM dimming frequency | 5 | 100 | kHz | |
CIN | Input capacitor | 1 | μF | ||
CO | Output capacitor | 1 | 10 | μF | |
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |