SLVS790E November 2007 – April 2019 TPS61165
PRODUCTION DATA.
FIGURE | ||
---|---|---|
Efficiency | 3 LEDs (VOUT = 12 V); VIN = 3, 5, 8.5 V; L = 10 μH | Figure 1 |
Efficiency | 6 LEDs (VOUT = 24 V); VIN = 5, 8.5, 12 V; L = 10 μH | Figure 2 |
Current limit | TA = 25°C | Figure 3 |
Current limit | Figure 4 | |
Easyscale step | Figure 13 | |
PWM dimming linearity | VIN = 3.6 V; PWM Freq = 10 kHz and 32 kHz | Figure 14 |
Output ripple at PWM dimming | 3 LEDs; VIN = 5 V; ILOAD = 350 mA; PWM = 32 kHz | Figure 15 |
Switching waveform | 3 LEDs; VIN = 5 V; ILOAD = 3500 mA; L = 10 μH | Figure 5 |
Start-up | 3 LEDs; VIN = 5 V; ILOAD = 350 mA; L = 10 μH | Figure 6 |
Open LED protection | 8 LEDs; VIN = 3.6 V; ILOAD = 20 mA | Figure 7 |