SNVSA40B October 2014 – June 2024 TPS61169
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.7V to 5.5V |
Output, LED number in a string | 10 |
Output, LED string number | 1 |
Output, LED current per string | 20mA |