SLVSAX2B September 2011 – June 2020 TPS61170-Q1
PRODUCTION DATA.
The TPS61170-Q1 device is designed to operate from an input voltage up to 18 V. Ensure that the input supply is well regulated. Furthermore, if the supply voltage in the application is likely to reach negative voltage (for example, reverse battery) a forward diode must be placed at the input of the supply. For the VIN pin, a small ceramic capacitor with a typical value of 4.7 μF is recommended. Capacitance derating for aging, temperature, and DC bias must be considered while determining the capacitor value.