SLVS892F December 2008 – April 2019 TPS61175
PRODUCTION DATA.
FIGURE | ||
---|---|---|
Efficiency | VIN = 5 V, VOUT = 12 V, 24 V, 35 V | Figure 1 |
Efficiency | VIN = 5 V, 12 V; VOUT = 24 V | Figure 2 |
Error amplifier transconductance | vs Temperature | Figure 3 |
Switch current limit | vs Temperature | Figure 4 |
Switch current limit | vs Duty cycle | Figure 5 |
FB accuracy | vs Temperature | Figure 6 |
Line transient response | VIN = 4.5 V to 5 V | Figure 12 |
Load transient response | IOUT = 100 mA to 300 mA; refer to 'compensating the control loop' for optimization | Figure 13 |
PWM Operation | Figure 14 | |
Pulse skipping | No load | Figure 15 |
Start-up | C3 = 47 nF | Figure 16 |