SLVSCZ5B July   2016  – October 2018 TPS61230A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application
      2.      Efficiency
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Startup
      2. 7.3.2 Enable and Disable
      3. 7.3.3 Under-Voltage Lockout (UVLO)
      4. 7.3.4 Current Limit Operation
      5. 7.3.5 Over Voltage Protection
      6. 7.3.6 Load Disconnect
      7. 7.3.7 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Mode
      2. 7.4.2 PFM Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 TPS61230A 2.5-V to 4.5-V Input, 5-V Output Converter
        1. 8.2.1.1 TPS61230A 5-V Output Design Requirements
        2. 8.2.1.2 TPS61230A 5-V Detailed Design Procedure
          1. 8.2.1.2.1 Programming The Output Voltage
          2. 8.2.1.2.2 Inductor and Capacitor Selection
            1. 8.2.1.2.2.1 Inductor Selection
            2. 8.2.1.2.2.2 Output Capacitor Selection
            3. 8.2.1.2.2.3 Input Capacitor Selection
          3. 8.2.1.2.3 Loop Stability, Feed Forward Capacitor
        3. 8.2.1.3 TPS61230A 5-V Output Application Performance Plots
      2. 8.2.2 Systems Example - TPS61230A with Feed Forward Capacitor for Best Transient Response
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS61230A device is a high efficiency fully integrated synchronous boost converter. It integrates 6-A, 21-mΩ and 18-mΩ power switches, which is capable of delivering up to 2.4-A output current at 5-V output with the 2.5-V input supply. The low RDS_ON switches enable the power conversion efficiency up to 96% and minimize the thermal stress in very compact solution size.

The typical operating frequency is 1.15 MHz, which allows the use of small inductor and capacitors to achieve a small solution size. The TPS61230A provides an adjustable output voltage via an external resistor divider.

During the light load condition, the TPS61230A automatically enters into the PFM operation for maximizing the efficiency with the lowest quiescent current. In the shutdown by pulling EN pin to the logic low, the load is completely disconnected from the input, and the input current consumption is reduced to below 1.0 μA.

When the output is shorted, the device enters into the hiccup protection mode and recovery automatically when the output short is released. Other features like the output over voltage protection, thermal shutdown protection are integrated.

The device is available in a 2.00-mm x 2.00-mm x 0.9-mm VQFN package and requires the minimum amount of external components.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS61230A VQFN (7) 2.00 mm x 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Device Comparison Table

PART NUMBER OUTPUT VOLTAGE
TPS61230A Adjustable
TPS61230xA(1) Fixed Vout, 3.7, 4.3, 4.5, 4.8, 5.0, 5.1, 5.4
(1)Product Preview: Contact TI factory for more information.